IESNA:LM-63-2002
[TEST]P1390241
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-740-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 70CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13955.2
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
51.5 68.7 73.0 77.3 81.6 90.1 98.7 107.3 115.9 128.8 145.9 171.7 218.9 270.4 274.7 270.4 274.7 304.8 420.7 691.1 940.1 1090.3 1107.5 1056.0 
1034.5 751.2 609.5 523.7 476.5 429.3 382.0 321.9 206.0 94.4 38.6 4.3 0.0 0.0 
51.5 68.7 73.0 81.6 85.9 98.7 107.3 124.5 137.4 163.1 223.2 339.1 510.8 609.5 682.5 781.3 940.1 1283.5 2103.4 3481.3 5078.1 5443.0 
4889.3 4103.7 3884.8 3120.7 2275.1 1614.0 1111.8 789.8 562.3 425.0 201.8 107.3 38.6 4.3 0.0 0.0 
51.5 68.7 73.0 81.6 94.4 107.3 124.5 163.1 249.0 545.2 1034.5 1644.1 2193.5 2803.1 3404.0 4052.2 4833.5 6421.7 10087.6 14483.2 
16925.7 17286.3 16625.2 15959.9 15740.9 15225.8 14260.0 12203.8 8572.3 4854.9 2339.5 897.2 279.0 141.7 47.2 4.3 0.0 0.0 
51.5 64.4 68.7 81.6 98.7 115.9 150.2 227.5 558.0 1549.6 2725.8 3867.6 5078.1 5949.5 6911.1 7834.0 9572.5 13504.5 18565.5 
23214.3 24729.6 25171.8 25279.1 25828.5 26004.5 26171.9 24085.7 19020.5 14371.6 9988.9 6808.1 1978.9 553.7 158.8 34.3 4.3 0.0 
0.0 
51.5 60.1 68.7 81.6 98.7 120.2 163.1 317.7 965.8 2511.2 4361.3 5833.6 7001.2 8143.0 9538.1 11083.5 13882.2 19595.7 27579.9 
31627.8 32980.0 33246.1 34323.6 35478.3 35551.3 34289.2 29850.7 24012.8 18582.6 15127.1 9920.2 3073.5 1013.1 214.6 42.9 4.3 0.0 
0.0 
51.5 55.8 64.4 77.3 98.7 120.2 176.0 343.4 1257.7 3180.8 5224.1 6563.4 7722.4 9138.9 10710.0 12646.0 16191.7 22892.4 31211.4 
35195.0 36916.3 37877.8 39655.0 40526.4 40423.3 38350.0 32988.6 26270.7 22076.8 18011.7 10954.7 4296.9 1369.3 210.3 42.9 0.0 
0.0 0.0 
51.5 51.5 60.1 73.0 94.4 115.9 158.8 317.7 1086.0 2712.9 4430.0 5863.7 6924.0 7954.2 9293.5 10894.6 13556.0 19054.8 26880.2 
31125.6 32254.5 32499.2 33379.2 34272.1 34366.5 32877.0 28489.9 23141.4 18277.9 14710.7 9757.1 3198.0 1382.2 287.6 38.6 0.0 0.0 
0.0 
51.5 51.5 60.1 73.0 90.1 111.6 141.7 231.8 643.9 1584.0 2846.0 4026.5 5108.2 5876.6 6657.8 7546.4 8958.6 12701.8 18346.5 
22798.0 24257.4 24562.2 24673.8 25085.9 25279.1 25300.5 22986.8 18514.0 13847.9 10074.7 6820.9 2193.5 841.3 210.3 30.0 0.0 0.0 
0.0 
51.5 51.5 60.1 68.7 81.6 98.7 115.9 150.2 244.7 605.3 1133.2 1755.7 2318.0 2824.5 3399.7 4013.6 4709.0 6340.2 9830.0 14646.3 
16981.5 17269.1 16479.3 15753.8 15526.3 14783.7 13663.3 11126.4 8027.1 4837.8 2476.8 1004.5 334.8 158.8 47.2 0.0 0.0 0.0 
51.5 47.2 55.8 64.4 73.0 81.6 98.7 107.3 124.5 158.8 231.8 373.5 528.0 613.8 695.4 824.2 1013.1 1313.5 2013.2 3653.0 5361.4 5692.0 
4923.6 4035.0 3867.6 2927.5 2124.8 1412.3 948.7 721.2 583.8 463.6 249.0 115.9 34.3 0.0 0.0 0.0 
51.5 47.2 51.5 60.1 68.7 77.3 85.9 94.4 103.0 115.9 133.1 163.1 218.9 270.4 270.4 266.1 279.0 304.8 382.0 691.1 1081.7 1176.2 1060.3 927.2 
897.2 673.9 549.5 485.1 450.7 433.6 403.5 360.6 261.8 103.0 30.0 0.0 0.0 0.0 
51.5 47.2 51.5 55.8 64.4 73.0 77.3 85.9 85.9 94.4 103.0 115.9 124.5 150.2 158.8 154.5 137.4 133.1 137.4 141.7 145.9 163.1 188.9 210.3 210.3 244.7 
270.4 287.6 300.5 296.2 291.9 257.6 218.9 124.5 30.0 0.0 0.0 0.0 
51.5 42.9 47.2 51.5 55.8 60.1 64.4 64.4 64.4 68.7 68.7 73.0 77.3 77.3 77.3 81.6 81.6 85.9 81.6 77.3 77.3 77.3 77.3 77.3 81.6 94.4 
107.3 111.6 115.9 124.5 145.9 167.4 163.1 128.8 47.2 0.0 0.0 0.0 
51.5 42.9 42.9 47.2 47.2 47.2 51.5 51.5 51.5 51.5 51.5 55.8 51.5 51.5 51.5 51.5 51.5 51.5 55.8 55.8 60.1 60.1 60.1 64.4 64.4 73.0 
85.9 94.4 98.7 98.7 90.1 77.3 73.0 60.1 34.3 0.0 0.0 0.0 
51.5 38.6 38.6 38.6 38.6 42.9 38.6 38.6 38.6 38.6 38.6 38.6 38.6 38.6 34.3 34.3 34.3 34.3 34.3 30.0 34.3 38.6 47.2 51.5 51.5 55.8 51.5 42.9 38.6 30.0 25.8 21.5 12.9 4.3 0.0 
0.0 0.0 0.0 
51.5 38.6 34.3 34.3 34.3 34.3 34.3 30.0 30.0 30.0 25.8 25.8 21.5 21.5 17.2 17.2 12.9 17.2 21.5 25.8 21.5 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 34.3 34.3 30.0 30.0 30.0 25.8 25.8 21.5 17.2 12.9 8.6 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 30.0 30.0 25.8 25.8 25.8 21.5 21.5 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 30.0 25.8 21.5 21.5 17.2 17.2 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 25.8 21.5 17.2 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 25.8 21.5 17.2 17.2 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 25.8 21.5 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 25.8 17.2 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 21.5 17.2 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 21.5 17.2 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 30.0 21.5 17.2 12.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 34.3 25.8 21.5 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 38.6 30.0 25.8 21.5 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 47.2 38.6 34.3 30.0 25.8 21.5 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
51.5 55.8 51.5 47.2 42.9 38.6 34.3 30.0 25.8 17.2 12.9 8.6 8.6 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
51.5 60.1 55.8 51.5 47.2 42.9 42.9 38.6 30.0 25.8 17.2 17.2 12.9 12.9 8.6 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 0.0 
0.0 0.0 
51.5 64.4 60.1 55.8 51.5 51.5 47.2 42.9 38.6 30.0 25.8 21.5 17.2 17.2 12.9 12.9 12.9 8.6 8.6 8.6 8.6 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 8.6 8.6 
4.3 4.3 0.0 
51.5 68.7 64.4 60.1 60.1 55.8 55.8 55.8 47.2 42.9 34.3 30.0 30.0 25.8 21.5 21.5 17.2 17.2 17.2 17.2 17.2 12.9 12.9 12.9 8.6 8.6 8.6 8.6 8.6 8.6 8.6 12.9 12.9 12.9 
12.9 12.9 12.9 0.0 
51.5 68.7 64.4 64.4 64.4 60.1 60.1 60.1 55.8 51.5 47.2 38.6 34.3 34.3 30.0 30.0 25.8 25.8 25.8 25.8 21.5 17.2 17.2 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 
12.9 12.9 12.9 0.0 
51.5 64.4 60.1 60.1 60.1 60.1 60.1 60.1 60.1 51.5 47.2 42.9 42.9 38.6 38.6 34.3 34.3 34.3 34.3 30.0 30.0 25.8 21.5 17.2 17.2 12.9 12.9 12.9 12.9 12.9 12.9 12.9 12.9 
12.9 12.9 12.9 12.9 0.0 
51.5 64.4 60.1 60.1 55.8 55.8 55.8 51.5 51.5 51.5 47.2 47.2 47.2 42.9 42.9 42.9 42.9 42.9 47.2 51.5 47.2 38.6 34.3 30.0 30.0 25.8 25.8 21.5 21.5 
25.8 21.5 17.2 12.9 12.9 8.6 8.6 8.6 0.0 
51.5 60.1 60.1 55.8 55.8 55.8 55.8 55.8 51.5 51.5 51.5 51.5 51.5 51.5 51.5 55.8 55.8 55.8 55.8 55.8 55.8 60.1 68.7 77.3 81.6 81.6 
73.0 64.4 60.1 51.5 47.2 42.9 38.6 25.8 17.2 8.6 4.3 0.0 
51.5 64.4 60.1 60.1 60.1 60.1 64.4 60.1 60.1 60.1 64.4 64.4 64.4 64.4 64.4 68.7 68.7 73.0 73.0 77.3 77.3 81.6 81.6 85.9 85.9 94.4 
107.3 115.9 115.9 111.6 107.3 98.7 94.4 81.6 51.5 8.6 4.3 0.0 
51.5 64.4 68.7 68.7 68.7 73.0 73.0 77.3 77.3 77.3 81.6 85.9 85.9 85.9 90.1 94.4 98.7 103.0 98.7 94.4 90.1 94.4 94.4 98.7 103.0 120.2 
133.1 137.4 145.9 154.5 176.0 197.5 188.9 154.5 55.8 8.6 0.0 0.0 
51.5 68.7 73.0 73.0 77.3 85.9 90.1 94.4 98.7 107.3 115.9 124.5 137.4 158.8 171.7 163.1 154.5 150.2 150.2 158.8 163.1 180.3 227.5 240.4 244.7 270.4 
287.6 296.2 300.5 287.6 274.7 249.0 206.0 111.6 42.9 4.3 0.0 0.0 
51.5 68.7 73.0 77.3 81.6 90.1 98.7 107.3 115.9 128.8 145.9 171.7 218.9 270.4 274.7 270.4 274.7 304.8 420.7 691.1 940.1 1090.3 1107.5 1056.0 
1034.5 751.2 609.5 523.7 476.5 429.3 382.0 321.9 206.0 94.4 38.6 4.3 0.0 0.0 
